eo_logo
 
Product added to cart

50mW, 635nm Fiber-Coupled Laser Module

×
Stock #19-482 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹52,200
Qty 1-9
₹52,200
Qty 10+
₹46,589
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
+15 to +30
Operating Voltage (V):
5.0
Output Power (mW):
50
Spatial Mode:
Fiber-Coupled
Wavelength (nm):
635.00 ±5
Length of Fiber (m):
1
Type of Laser:
Diode
Laser Class - CDRH:
Class IIIb
Color:
Red
Connector:
SMA
Length (mm):
151.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 400μm Core Multimode Fiber with SMA Connector
  • 50 and 100mW Output Power Options
  • VIS and NIR Wavelengths Available
  • Free Space Alignment Lasers Also Available

 

Fiber-Coupled Laser Modules feature an integrated 1m long, 400μm core fiber with an SMA905 connector. These cost-effective lasers provide up to 100mW of output power and have a long expected lifetime of 5000 hours. Fiber-Coupled Laser Modules are ideal for use in laser alignment, laser pointing, and laser measurement applications where a free-spaced laser diode module may be difficult to position. These lasers’ compact size and easy operation make them well suited for integration into OEM systems.

Note: Power supply is sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin