eo_logo
 
Product added to cart

50mm Square Metric Magnetic Base

×
Stock #58-514 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,995
Volume Pricing
Qty 1-9 ₹7,995 each
Qty 10+ ₹7,071 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Dimensions (mm):
Mounting Plate: 62 L x 50 W x 9.5 H
Thickness (mm):
65.00
Width (mm):
50.00
Weight (kg):
1.1
Construction:
Black Anodized Aluminum Plates
Length (mm):
76.00

Threading & Mounting

Mounting Threads:
(4) M4 x 0.7P, (5) M6 x 1P

Material Properties

Magnetic Force (N):
588.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • English and Metric Versions Available
  • Includes Component Mounting Plate

An improvement over normal magnetic bases, these models include a black anodized aluminum component mounting plate top with either English or Metric mounting holes. Base features an on/off switchable magnetic field for quick set-up and positioning. Magnet mount from bottom or back surface.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin