eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm N-SF11 Uncoated Equilateral Prism

Equilateral Prisms

Equilateral Prisms

×
Stock #49-432 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹32,220
Volume Pricing
Qty 1-5 ₹32,220 each
Qty 6-25 ₹28,980 each
Qty 26-49 ₹25,740 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Equilateral Prism

Physical & Mechanical Properties

Length of Face (mm):
50.00
Length (mm):
50.00
Dimensional Tolerance (mm):
±0.1

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±2
Image Orientation:
Dispersion
Wavelength Range (nm):
400 - 2500
Power (fringes) @ 632.8nm:
2.50
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Light Dispersion
  • Sizes Ranging from 5 - 50mm
  • Available Uncoated or Anti-Reflection Coated
  • Additional Equilateral Prism Options Available

TECHSPEC® Equilateral Prisms feature three equal 60° angles and are often referred to as dispersing prisms. Equilateral prisms are ideal for wavelength separating applications and light dispersion. These prisms are available in sizes ranging from 5-50mm. Our TECHSPEC® Equilateral Prisms are offered uncoated or with a single layer MgF2 anti-reflection coating. Additional Equilateral Prism options are available.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin