eo_logo
 
Product added to cart

50mm LensConnect BH Series Fixed Focal Length Lens

Computar Motorized LensConnect Fixed Focal Length Lenses

Computar Motorized LensConnect Fixed Focal Length Lenses

×
Stock #24-194 10 to 12 days
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,07,010
Qty 1+
₹1,07,010
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Motorized
Model Number:
DL5028UC-MPY
Filter Thread:
M30.5 x 0.50
Weight (g):
173
Maximum Image Circle (mm):
14.00
Horizontal Field of View, 1.1" Sensor:
13.2° x 9.7° (D 16.3°)
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
50.00
Maximum Sensor Format:
1/1.1"
Working Distance (mm):
200 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.8 - f/16
Dimensions (mm):
59.5 x 58
Resolution (MegaPixels):
12.00
Control Interface:
USB2.0 TypeA
Length of Cable (mm):
300 ±20
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Focus and Iris Controlled via Simple USB Interface
  • 12 MegaPixels, 1/1.1”, C-Mount
  • Focal Lengths Ranging from 8mm – 50mm
  • Variable Focal Length Option Available

Computar Motorized LensConnect Fixed Focal Length Lenses are designed for remote focus and iris adjustment with a plug-and-play Windows or Linux compatible software. An integrated USB2.0 TypeA connector enables control and provides power to these lenses which are available in focal lengths of 8mm, 12mm, 16mm, 25mm, 35mm, and 50mm. Computar Motorized LensConnect Fixed Focal Length Lenses deliver high resolution for 12MP sensors, and the stepper motors enable precise focus control and high repeatability. These lenses are idea for machine vision, inspection, and space constrained applications where manual adjustments are not possible.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin