eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm f/5.6, HPi Series Fixed Focal Length Lens

50mm HPi Series Fixed Focal Length Lenses

×
Stock #33-838 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹34,452
Qty 1+
₹34,452
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
72.58
Maximum Diameter (mm):
40
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1.2" Sensor:
26.6mm - 7.3°
Horizontal Field of View, 1/2" Sensor:
26.6mm - 7.3°
Horizontal Field of View, 2/3" Sensor:
36.6mm - 10.1°
Horizontal Field of View, 1/3" Sensor:
19.9mm - 5.5°
Horizontal Field of View, 1" Sensor:
53.4mm - 14.6°
Maximum Image Circle (mm):
21.60
Numerical Aperture NA, Object Side:
0.0192
Horizontal Field of View @ Max Sensor Format:
72mm - 19°
Horizontal Field of View, 4/3" Sensor:
72mm - 19°
Horizontal Field of View, 1.1" Sensor:
59.3mm - 16.2°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
29.9mm - 8.2°
Horizontal Field of View, 1/2.5" Sensor:
24.1mm - 6.6°
Focal Length FL (mm):
50.00
Primary Magnification PMAG:
0.241
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
30.94
Horizontal Field of View, 1/4" Sensor:
14.9mm - 4.1°
Object Space Principal Plane (mm):
55.37
Image Space Principal Plane (mm):
-27.42
Field of View at Max Sensor Format:
Horizontal: 72.3mm - 19.6°
Vertical: 54mm - 14.8°
Diagonal: 90.9mm - 24.4°
Maximum Distortion (%):
-0.21
Exit Pupil Position (mm):
-75.19
Optimized Working Distance (mm):
200 - ∞
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1"
Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M37.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 16mm to 50mm Focal Length
  • Ruggedized (HPr) Designs Also Available

TECHSPEC® HPi Series Fixed Focal Length Lenses offer the same high resolution performance as the TECHSPEC HP Series Lenses with a streamlined design. The simplified mechanical design enables a more compact size with a reduction in cost and weight, making them ideal for OEM volume applications. Featuring a wide range of fixed aperture versions and an adjustable focus, TECHSPEC HPi Series Fixed Focal Length Lenses offer the ideal combination of simplicity and flexibility required for industrial applications. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Distortion Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Distortion Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f5.6
#33-838, 50mm f/5.6, HPi Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f5.6

Accessories

Title CompareStock Number  Price Buy
Filter Adapter M34 x 0.5 from M27.5 x 0.5 (Female) #11-610 ₹3,741   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
M2590, 1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-964 ₹87,783
Request Quote
  • 10 to 12 days
    ×
C2590, 1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-965 ₹91,089
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-20gm Monochrome GigE Camera Monochrome Camera #35-919 ₹91,263
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-60um Monochrome USB 3.0 Camera Monochrome Camera #35-929 ₹91,263
Request Quote
  • Contact Us
    ×
Basler ace acA2500-20gc Color GigE Camera Color Camera #35-920 ₹93,873
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-60uc Color USB 3.0 Camera Color Camera #35-930 ₹93,873
Request Quote
  • 7 days
    ×
M2590, 1" NIR, Teledyne DALSA Genie Nano GigE PoE Camera NIR Camera #14-677 ₹94,395
Request Quote
  • 10 to 12 days
    ×
IDS U3-3180CP-C-HQ, USB 3.0, 1" Color Camera Color #24-083 ₹1,05,270
Request Quote
  • 10 to 12 days
    ×
IDS U3-3180CP-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-084 ₹1,05,270
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX089S-CC, Sony IMX267, 8.9 MP, Color Camera Color Camera #11-469 ₹1,13,883
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX089S-MC, Sony IMX267, 8.9 MP, Monochrome Camera Monochrome Camera #11-468 ₹1,13,883
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI071S-CC, Sony IMX428, 7.1MP, Color Camera Color Camera #17-100 ₹1,19,625
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI071S-MC, Sony IMX428, 7.1MP, Monochrome Camera Monochrome Camera #17-099 ₹1,19,625
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI089S-CC, Sony IMX267, 8.9MP, Color Camera Color Camera #13-726 ₹1,23,453
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI089S-MC, Sony IMX267, 8.9MP, Monochrome Camera Monochrome Camera #13-725 ₹1,23,453
Request Quote
  • 10 to 12 days
    ×
BFS-U3-122S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-518 ₹1,24,062
Request Quote
  • 10 to 12 days
    ×
BFS-U3-122S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-517 ₹1,24,062
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #88-514 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #88-513 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-23umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-625 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-7gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-601 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6NIR-C 1" FLIR Grasshopper®3 High Performance USB 3.0 NIR Camera NIR Camera #89-526 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-23ucBAS Color USB3 Basic Camera Color Camera #16-626 ₹1,35,633
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-7gcBAS Color GigE Basic Camera Color Camera #16-602 ₹1,35,633
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI0162S-CC, Sony IMX542, 16.2MP, Color Camera Color Camera #17-103 ₹1,38,765
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M5C-CYL Microscopy Color Camera Microscopy Camera #17-821 Clearance ₹1,38,765
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D726MU-BL, 1" 6.6MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #89-402 Clearance ₹1,38,765
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI0162S-MC, Sony IMX542, 16.2MP, Monochrome Camera Monochrome Camera #17-102 ₹1,38,765
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-1236m, 1.1" 12.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-563 ₹1,39,200
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-1236c, 1.1" 12.4MP C-Mount, GigE PoE Color Camera Color Camera #23-564 ₹1,40,070
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-602 ₹1,40,070
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-601 ₹1,40,070
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-606 ₹1,41,810
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-605 ₹1,41,810
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-600 ₹1,41,810
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1620m, 1.1" 16.2MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-599 ₹1,41,810
Request Quote
  • 10 to 12 days
    ×
BFS-U3-88S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-512 ₹1,42,419
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-88S6C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-530 ₹1,42,419
Request Quote
  • 10 to 12 days
    ×
BFS-U3-88S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-511 ₹1,42,419
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-88S6M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-529 ₹1,42,419
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-604 ₹1,42,680
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1620c, 1.1" 16.2MP C-Mount, USB 3.1 Color Camera Color Camera #19-603 ₹1,42,680
Request Quote
  • 10 to 12 days
    ×
Basler AceacA4096-30um USB 3.0 Monochrome Camera Monochrome Camera #37-217 ₹1,46,073
Request Quote
  • 10 to 12 days
    ×
Basler ace acA4096-11gm Monochrome GigE Camera Monochrome Camera #37-209 ₹1,46,073
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-23umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-637 ₹1,46,943
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5320-7gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-613 ₹1,46,943
Request Quote
  • 10 to 12 days
    ×
Basler Ace acA4096-30uc USB 3.0 Color Camera Color Camera #37-218 ₹1,47,813
Request Quote
  • 10 to 12 days
    ×
Basler ace acA4096-11gc Color GigE Camera Color Camera #37-210 ₹1,47,813
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-23ucPRO Color USB3 Pro Camera Color Camera #16-638 ₹1,49,553
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5320-7gcPRO Color GigE Pro Camera Color Camera #16-614 ₹1,49,553
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M4C-CYL Microscopy Color Camera Color Microscopy Camera #17-819 ₹1,52,250
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX120S-CC, Sony IMX304, 12.3 MP, Color Camera Color Camera #11-473 ₹1,52,685
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX120S-MC, Sony IMX304, 12.3 MP, Monochrome Camera Monochrome Camera #11-472 ₹1,52,685
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-90um Monochrome USB 3.0 Camera Monochrome Camera #89-989 ₹1,55,643
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-1620m, 1.1" 16.2MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-567 ₹1,55,730
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-1620c, 1.1" 16.2MP C-Mount, GigE PoE Color Camera Color Camera #23-568 ₹1,56,600
Request Quote
  • Contact Us
    ×
Basler ace acA2040-90uc Color USB 3.0 Camera Color Camera #89-990 ₹1,59,123
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1236m, 1.1" 12.4MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-889 ₹1,63,560
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1236m, 1.1" 12.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-891 ₹1,63,560
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-1236c, 1.1" 12.4MP C-Mount, USB 3.1 Color Camera Color Camera #14-890 ₹1,64,430
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-1236c, 1.1" 12.4MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-892 ₹1,64,430
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI120S-CC, Sony IMX304, 12.3MP, Color Camera Color Camera #12-760 ₹1,64,604
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI120S-MC, Sony IMX304, 12.3MP, Monochrome Camera Monochrome Camera #12-759 ₹1,64,604
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A4504-18umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-623 ₹1,68,693
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-599 ₹1,68,693
Request Quote
  • 10 to 12 days
    ×
IDS U3-3290SE-C-HQ, USB 3.0, 1" Color Camera Color #24-134 ₹1,69,650
Request Quote
  • 10 to 12 days
    ×
IDS U3-3290SE-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-135 ₹1,69,650
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A4504-18ucBAS Color USB3 Basic Camera Color Camera #16-624 ₹1,71,303
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A4504-5gcBAS Color GigE Basic Camera Color Camera #16-600 ₹1,71,303
Request Quote
  • 10 to 12 days
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera Monochrome Camera #88-472 ₹1,72,260
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D734CU-T, 1" 4.2MP, C-Mount USB 3.0 Color Camera Color Camera #33-343 ₹1,73,565
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-170 ₹1,73,565
Request Quote
  • Contact Us
    ×
Pixelink PL-D734MU-T, 1" 4.2MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #33-342 ₹1,73,565
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-169 ₹1,73,565
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-419C 1" Color CMOS Camera Color Camera #88-473 ₹1,74,000
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-122S6C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-532 ₹1,75,653
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-122S6M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-531 ₹1,75,653
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-610 ₹1,78,350
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-609 ₹1,78,350
Request Quote
  • Contact Us
    ×
Basler Ace acA4112-20um USB 3.0 Monochrome Camera Monochrome Camera #37-221 ₹1,79,133
Request Quote
  • Contact Us
    ×
Basler ace acA4112-8gm Monochrome GigE Camera Monochrome Camera #37-211 ₹1,79,133
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-614 ₹1,79,220
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-613 ₹1,79,220
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-608 ₹1,79,220
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040m, 1.1" 20.4MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-607 ₹1,79,220
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, USB 3.1 Color Camera Color Camera #19-611 ₹1,80,090
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-2040c, 1.1" 20.4MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-612 ₹1,80,090
Request Quote
  • 10 to 12 days
    ×
Basler Ace acA4112-20uc USB 3.0 Color Camera Color Camera #37-222 ₹1,80,873
Request Quote
  • 10 to 12 days
    ×
Basler ace acA4112-8gc Color GigE Camera Color Camera #37-212 ₹1,80,873
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI0204S-CC, Sony IMX541, 20.4MP, Color Camera Color Camera #17-105 ₹1,81,830
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI0204S-MC, Sony IMX541, 20.4MP, Monochrome Camera Monochrome Camera #17-104 ₹1,81,830
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-419B 1" NIR CMOS Camera NIR Camera #88-474 ₹1,81,830
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-168 ₹1,82,265
Request Quote
  • Contact Us
    ×
Pixelink PL-D797MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-167 ₹1,82,265
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-90um NIR USB 3.0 Camera NIR Camera #34-176 ₹1,84,353
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A4504-18umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-635 ₹1,86,963
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-611 ₹1,86,963
Request Quote
  • Contact Us
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera Color Camera #13-927 ₹1,87,050
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-70S7C-C PoE GigE Blackfly® S, Color Camera Color Camera #13-923 ₹1,87,050
Request Quote
  • Contact Us
    ×
BFS-U3-70S7M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #13-926 ₹1,87,050
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-70S7M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #13-922 ₹1,87,050
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G5-1620m, 1.1" 16.2MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-635 ₹1,87,050
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A4504-18ucPRO Color USB3 Pro Camera Color Camera #16-636 ₹1,88,703
Request Quote
  • Contact Us
    ×
Basler ace2 a2A4504-5gcPRO Color GigE Pro Camera Color Camera #16-612 ₹1,88,703
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G5-1620c, 1.1" 16.2MP C-Mount, 5GigE PoE Color Camera Color Camera #23-636 ₹1,88,790
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-895 1" Color CMOS Camera Color Camera #36-179 ₹1,90,530
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-895 1" Monochrome CMOS Camera Monochrome Camera #36-178 ₹1,90,530
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-2040m, 1.1" 20.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-571 ₹1,90,530
Request Quote
  • Contact Us
    ×
Pixelink M-Series M4M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-820 ₹1,90,965
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-2040c, 1.1" 20.4MP C-Mount, GigE PoE Color Camera Color Camera #23-572 ₹1,91,400
Request Quote
  • Contact Us
    ×
BFS-PGE-244S8C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-083 ₹1,93,575
Request Quote
  • 10 to 12 days
    ×
BFS-U3-244S8C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-095 ₹1,93,575
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-244S8M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-084 ₹1,93,575
Request Quote
  • 10 to 12 days
    ×
BFS-U3-244S8M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-096 ₹1,93,575
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-25gm Monochrome GigE Camera Monochrome Camera #87-104 ₹1,93,923
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-895C Color CMOS PoE Camera Color Camera #35-899 ₹1,95,750
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-419 1" Monochrome CMOS Camera Monochrome Camera #88-458 ₹1,95,750
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-895B Monochrome CMOS PoE Camera Monochrome Camera #35-898 ₹1,95,750
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-25gc Color GigE Camera Color Camera #87-105 ₹1,97,403
Request Quote
  • 10 to 12 days
    ×
IDS U3-3200SE-C-HQ, USB 3.0, 1.1" Color Camera Color #24-132 ₹1,97,490
Request Quote
  • 10 to 12 days
    ×
IDS U3-3200SE-M-GL, USB 3.0, 1.1" Monochrome Camera Mono #24-133 ₹1,97,490
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D799CU-T, 1" 9.0MP, C-Mount USB 3.0 Color Camera Color Camera #38-008 ₹1,99,665
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D799MU-T, 1" 9.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #38-007 ₹1,99,665
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-419C Color CMOS PoE Camera Color Camera #13-941 ₹2,00,970
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI0245S-CC, Sony IMX540, 24.5MP, Color Camera Color Camera #17-107 ₹2,00,970
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-419B Monochrome CMOS PoE Camera Monochrome Camera #13-940 ₹2,00,970
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI0245S-MC, Sony IMX540, 24.5MP, Monochrome Camera Monochrome Camera #17-106 ₹2,00,970
Request Quote
  • Contact Us
    ×
M4020, 1.1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #35-911 ₹2,01,753
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-1620C Color CMOS PoE Camera Color Camera #17-092 ₹2,02,710
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-1620B Monochrome CMOS PoE Camera Monochrome Camera #17-091 ₹2,02,710
Request Quote
  • 10 to 12 days
    ×
C4020, 1.1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #35-912 ₹2,03,232
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5328-15umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-627 ₹2,05,233
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A5328-4gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-603 ₹2,05,233
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-419 1" NIR CMOS Camera NIR Camera #88-460 ₹2,05,320
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15ucBAS Color USB3 Basic Camera Color Camera #16-628 ₹2,06,973
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gcBAS Color GigE Basic Camera Color Camera #16-604 ₹2,06,973
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL071S-CC, Sony IMX420, 7.1MP, Color Camera Color Camera #17-111 ₹2,10,540
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas™ ATL071S-MC, Sony IMX420, 7.1MP, Monochrome Camera Monochrome Camera #17-110 ₹2,10,540
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-618 ₹2,14,020
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-617 ₹2,14,020
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-622 ₹2,15,760
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-621 ₹2,15,760
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-616 ₹2,15,760
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-615 ₹2,15,760
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-620 ₹2,16,630
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-2460c, 1.2" 24.6MP C-Mount, USB 3.1 Color Camera Color Camera #19-619 ₹2,16,630
Request Quote
  • Contact Us
    ×
Pixelink PL-D757CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-166 ₹2,17,065
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-165 ₹2,17,065
Request Quote
  • Contact Us
    ×
Pixelink M-Series M9C-CYL Microscopy Color Camera Color Microscopy Camera #17-825 ₹2,17,500
Request Quote
  • Contact Us
    ×
Pixelink M-Series M9M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-826 ₹2,17,500
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm-NIR GigE Camera NIR Camera #87-106 ₹2,20,023
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-2460m, 1.2" 24.6MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-573 ₹2,25,330
Request Quote
  • Contact Us
    ×
Pixelink PL-D757CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-164 ₹2,25,765
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-163 ₹2,25,765
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-639 ₹2,26,113
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-615 ₹2,26,113
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-2460c, 1.2" 24.6MP C-Mount, GigE PoE Color Camera Color Camera #23-574 ₹2,26,200
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-15ucPRO Color USB3 Pro Camera Color Camera #16-640 ₹2,27,853
Request Quote
  • Contact Us
    ×
Basler ace2 a2A5328-4gcPRO Color GigE Pro Camera Color Camera #16-616 ₹2,27,853
Request Quote
  • Contact Us
    ×
Pixelink PL-D7912CU-T, 1.1" 12MP, C-Mount USB 3.0 Color Camera Color Camera #38-010 ₹2,34,465
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7912MU-T, 1.1" 12MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #38-009 ₹2,34,465
Request Quote
  • 10 to 12 days
    ×
IDS U3-3990SE-C-HQ, USB 3.0, 1.1" Color Camera Color #24-140 ₹2,37,510
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-1236 1.1" Color CMOS Camera Color Camera #36-181 ₹2,37,510
Request Quote
  • 10 to 12 days
    ×
IDS U3-3990SE-M-GL, USB 3.0, 1.1" Monochrome Camera Mono #24-141 ₹2,37,510
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-1236 1.1" Monochrome CMOS Camera Monochrome Camera #36-180 ₹2,37,510
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas™ ATL089S-CC, Sony IMX255, 8.9MP, Color Camera Color Camera #13-736 ₹2,38,815
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL089S-MC, Sony IMX255, 8.9MP, Monochrome Camera Monochrome Camera #13-735 ₹2,38,815
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-1236C Color CMOS PoE Camera Color Camera #37-515 Clearance ₹2,42,730
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-1236B Monochrome CMOS PoE Camera Monochrome Camera #37-514 ₹2,42,730
Request Quote
  • 10 to 12 days
    ×
Allied Vision Prosilica GT2050 1" Color CMOS Camera Color Camera #87-082 ₹2,44,557
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Monochrome CMOS Camera Monochrome Camera #87-081 ₹2,44,557
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-2040B Monochrome CMOS PoE Camera Monochrome Camera #17-093 ₹2,45,340
Request Quote
  • Contact Us
    ×
M4060, 1" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-030 ₹2,46,384
Request Quote
  • 10 to 12 days
    ×
C4060, 1" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-031 ₹2,47,863
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D759CU-BL, 1" 8.9MP, Board Level USB 3.0 Color Camera Color Camera #11-443 ₹2,51,865
Request Quote
  • Contact Us
    ×
Pixelink M-Series M12BC-CYL Microscopy Color Camera Color Microscopy Camera #17-809 ₹2,51,865
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D759MU-BL, 1" 8.9MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #11-442 ₹2,51,865
Request Quote
  • Contact Us
    ×
Pixelink M-Series M12BM-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-810 ₹2,51,865
Request Quote
  • 10 to 12 days
    ×
BFS-U3-89S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-514 ₹2,54,997
Request Quote
  • 10 to 12 days
    ×
BFS-U3-89S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-513 ₹2,54,997
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D759CU-T, 1" 8.9MP, C-Mount USB 3.0 Color Camera Color Camera #11-441 ₹2,60,565
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D759MU-T, 1" 8.9MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #11-440 ₹2,60,565
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G5-2460c, 1.2" 24.6MP C-Mount, 5GigE PoE Color Camera Color Camera #23-642 ₹2,66,220
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL120S-CC, Sony IMX253, 12.3MP, Color Camera Color Camera #13-734 ₹2,67,525
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL120S-MC, Sony IMX253, 12.3MP, Monochrome Camera Monochrome Camera #13-733 ₹2,67,525
Request Quote
  • Contact Us
    ×
Basler Ace acA4096-40uc USB 3.0 Color Camera Color Camera #37-220 ₹2,72,223
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10G-71S7C-C Color 10GigE Color Camera #20-251 ₹2,73,006
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10G-71S7M-C Mono 10GigE Monochrome Camera #20-250 ₹2,73,006
Request Quote
  • 10 to 12 days
    ×
M4040, 1.1" Monochrome, Teledyne DALSA Genie Nano GigE PoE Camera Monochrome Camera #14-697 ₹2,74,833
Request Quote
  • Contact Us
    ×
C4040, 1.1" Color, Teledyne DALSA Genie Nano GigE PoE Camera Color Camera #14-698 ₹2,76,312
Request Quote
  • Contact Us
    ×
BFS-U3-123S6C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-520 ₹2,84,403
Request Quote
  • 10 to 12 days
    ×
BFS-U3-123S6M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-519 ₹2,84,403
Request Quote
  • 10 to 12 days
    ×
M4040, 1.1" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-028 ₹2,84,403
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-2460B Monochrome CMOS PoE Camera Monochrome Camera #17-095 ₹2,85,360
Request Quote
  • Contact Us
    ×
C4040, 1.1" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-029 ₹2,85,708
Request Quote
  • Contact Us
    ×
Pixelink PL-D7512CU-BL, 1.1" 12.3MP, Board Level USB 3.0 Color Camera Color Camera #11-447 ₹2,86,665
Request Quote
  • Contact Us
    ×
Pixelink PL-D7512MU-BL, 1.1" 12.3MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #11-446 ₹2,86,665
Request Quote
  • Contact Us
    ×
GS3-U3-89S6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #36-338 ₹2,95,278
Request Quote
  • 10 to 12 days
    ×
GS3-U3-89S6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #36-337 ₹2,95,278
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7512CU-T, 1.1" 12.3MP, C-Mount USB 3.0 Color Camera Color Camera #11-445 ₹2,95,365
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7512MU-T, 1.1" 12.3MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #11-444 ₹2,95,365
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M12C-CYL Microscopy Color Camera Color Microscopy Camera #17-811 ₹3,04,065
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M12M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-812 ₹3,04,065
Request Quote
  • 10 to 12 days
    ×
Basler Ace acA4112-30um USB 3.0 Monochrome Camera Monochrome Camera #37-223 ₹3,05,283
Request Quote
  • 10 to 12 days
    ×
Basler Ace acA4112-30uc USB 3.0 Color Camera Color Camera #37-224 ₹3,08,763
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas10 ATX162S-CC, Sony IMX532, 16.2MP, Color Camera Color Camera #17-119 ₹3,11,025
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX162S-MC, Sony IMX532, 16.2MP, Monochrome Camera Monochrome Camera #17-118 ₹3,11,025
Request Quote
  • 10 to 12 days
    ×
GS3-U3-123S6C-C 1.1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #36-340 ₹3,16,245
Request Quote
  • Contact Us
    ×
GS3-U3-123S6M-C 1.1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #36-339 ₹3,16,245
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas10 ATX204S-CC, Sony IMX531, 20.4MP, Color Camera Color Camera #17-117 ₹3,73,230
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX204S-MC, Sony IMX531, 20.4MP, Monochrome Camera Monochrome Camera #17-116 ₹3,73,230
Request Quote
  • Contact Us
    ×
Oryx® ORX-10GS-89S6C-C Color 10GigE Color Camera #19-793 ₹3,75,057
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10GS-89S6M-C Mono 10GigE Monochrome Camera #19-792 ₹3,75,057
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-123S6P-C, Pol. PoE GigE Blackfly® S, Monochrome Camera Polarized Monochrome Camera #22-082 ₹4,03,506
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10GS-123S6C-C Color 10GigE Color Camera #19-799 ₹4,05,942
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10GS-123S6M-C Mono 10GigE Monochrome Camera #19-798 ₹4,05,942
Request Quote
  • 10 to 12 days
    ×
Allied Vision Prosilica GT5400 4/3" C-Mount Monochrome CMOS Camera Monochrome Camera #14-713 ₹4,24,647
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT5400 4/3" C-Mount Color CMOS Camera Color Camera #14-714 ₹4,35,087
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT4400 4/3" C-Mount Monochrome CMOS Camera Monochrome Camera #14-709 ₹4,74,237
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT4400 4/3" C-Mount Color CMOS Camera Color Camera #14-710 ₹4,83,807
Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin