eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5.0mm Diameter x 10.0mm Length, N-BK7 Rod Lens

×
Stock #54-090 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,983
Volume Pricing
Qty 1-5 ₹3,983 each
Qty 6-25 ₹3,173 each
Qty 26-49 ₹2,993 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Rod Lens

Physical & Mechanical Properties

Diameter (mm):
5.00 +0.00/-0.03
Length (mm):
10.00
Length Tolerance (mm):
+0/-0.1

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Surface Quality:
40-20

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm

TECHSPEC® Rod Lenses are polished on the circumference and ground on both ends. Optical performance is similar to a cylinder lens. Collimated light passing through the diameter of the rod lens will be focused into a line. TECHSPEC ® Rod Lenses are offered in diameters ranging from 1mm to 10mm.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin