eo_logo
 
Product added to cart

50mm Diameter Light Diffusing Film

Light Diffusing Film

×
Stock #27-092 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,610
Qty 1-10
₹1,610
Qty 11+
₹1,457
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Film Diffuser
Note:
Protective film on non-matte surface should be removed before use

Physical & Mechanical Properties

Diameter (mm):
50.00 ±0.8
Thickness (mm):
0.13 ±0.005

Optical Properties

Coating:
Uncoated
Wavelength Range (nm):
300 - 1100

Environmental & Durability Factors

Operating Temperature (°C):
Up to Approx. +100°C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Diffusion of UV to NIR Illumination
  • Flexible Polymer Substrate
  • Easily Cut to Size
  • Glass Diffusers Also Available

Light Diffusing Film is constructed from TAC polymer material and provides diffusion of UV to NIR illumination. This film can be easily cut to size to meet application requirements and can be adhered to glass surfaces using optical adhesives. Light Diffusing Film is ideal for use in machine vision, visual inspection, and automated inspection applications to diffuse LED light sources, resulting in even illumination with no hotspots. Please contact us if your application requires custom sizes or lamination of Light Diffusing Film onto optical components such as optical windows, colored glass, and polymer polarizers.

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin