eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. x 75mm FL 633nm V-Coat, UV PCX Lens

×
Stock #34-124 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,056
Qty 1-5
₹24,056
Qty 6+
₹19,229
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.025
Centering (arcmin):
≤1
Center Thickness CT (mm):
12.50 ±0.10
Edge Thickness ET (mm):
1.72
Clear Aperture CA (mm):
49
Bevel:
Protective bevel as needed
Edges:
Fine Ground, Protective Bevel as Needed

Optical Properties

Effective Focal Length EFL (mm):
75.00 @ 587.6nm
Back Focal Length BFL (mm):
66.43
Coating:
Laser V-Coat (633nm)
Coating Specification:
Rabs <0.25% @ 633nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
34.39
f/#:
1.5
Numerical Aperture NA:
0.33
Design Wavelength DWL (nm):
633
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 633nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • <0.25% Reflection at 633nm for HeNe Applications
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 1064nm, and 1550nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.></0.25%>

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
50.0/50.8mm Optic Dia., SM2 Thin Mount Fixed #17-716 ₹2,476
Request Quote
  • 10 to 12 days
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-567 ₹3,374
Request Quote
  • 10 to 12 days
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 ₹3,374
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 ₹21,125
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 ₹41,443
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 ₹57,580
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin