eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. x 50mm FL, Uncoated, Ge Plano-Convex Lens

×
Stock #69-646 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,01,790
Qty 1+
₹1,01,790
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.1
Centering (arcmin):
<3
Center Thickness CT (mm):
5.00 ±0.10
Edge Thickness ET (mm):
2.90
Clear Aperture CA (mm):
49
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
50.00 @ 10.6µm
Back Focal Length BFL (mm):
48.76
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Surface Quality:
60-40
Radius R1 (mm):
150.21
f/#:
1.00
Numerical Aperture NA:
0.50
Wavelength Range (nm):
2000 - 14000

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses feature precision diamond turned substrates that are available uncoated or with a variety of broadband anti-reflection (AR) coatings from 3 – 12µm. Germanium is chemically inert and insoluble in water with a Knoop Hardness of 780, making it ideal for defense, security, and thermal imaging applications requiring rugged optics. However, germanium is subject to thermal runaway and should be used at temperatures below 100°C to ensure optimal transmission. TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses are available in 12.5, 25 and 50mm diameters. Germanium’s high index of refraction (4.003) yields significant Fresnel reflection loss without anti-reflection coatings. TECHSPEC® Germanium (Ge) Plano-Convex lenses are available uncoated or with multiple Broadband Anti-Reflection (BBAR) coatings for enhanced transmission in the Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR).

For more information on Germanium properties, please review our guide to selecting The Correct Material for Infrared (IR) Applications.

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

Understanding Optical Specifications

Do you want to know more about the importance of optical specifications? Learn the different types of specifications and their impact on your system at Edmund Optics.

View Now

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

Advantages of using engineered chalcogenide glass for color corrected, passively athermalized LWIR imaging systems

Infrared Light

Optical Engineer Andrew Fisher explains how you can see the "invisible" light, or infrared light, from your own TV remote.

View Now

Short Wave Infrared (SWIR)

SAG Calculator

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

Infrared (IR) Spectrum

Future of Spherical Lenses

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

View Now

Edge-Blackening

Have a question about Edge-Blackening? Find more information on stray light, measuring BRDF, and more at Edmund Optics.

View Now

Geometrical Optics 101: Paraxial Ray Tracing Calculations

Do you use ray tracing on a regular basis? Learn more about the calculations aspect, along with steps and software at Edmund Optics.

View Now

Optics Application Examples

Looking for application examples? Find examples for Detector Systems, Selecting the Right Lens, and Building a Projection System at Edmund Optics.

View Now

Understanding Optical Lens Geometries

Optical lens geometries control light in different ways. Learn about Snell's Law of Refraction, lens terminology and geometries at Edmund Optics.

View Now

Precision Tolerances for Spherical Lenses

Optical lenses require very precise tolerances. Learn more about tolerances for spherical lenses at Edmund Optics.

View Now

Keys to Cost Effective Optical Design and Tolerancing

Are you looking for ways to make cost effective optical designs? Find more information on selecting specifications and using tolerancing schemes at Edmund Optics.

View Now

How do I clean my lenses?

Is it possible to find Plano-Concave (PCV) or Double Concave (DCV) lenses where the diameter is greater than the focal length?

How does reversing the orientation of a PCX lens affect the EFL and BFL in a setup?

Double-Concave (DCV) Lens

Double-Convex (DCX) Lens

Meniscus Lens

Plano-Concave (PCV) Lens

Plano-Convex (PCX) Lens

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

How to Design your own Beam Expander Using Stock Optics

Are standard beam expanders not meeting your application requirements? Learn how to design your own beam expander using stock optics at Edmund Optics.

View Now

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

What is the difference between the effective focal length and the back focal length?

What are the benefits of aspheric lenses compared to standard singlet lenses?

Back Focal Length (BFL)

Field Curvature

Sag

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Aberrations

Need help understanding aberration theory? Learn about a few fundamental concepts to help clarify your understanding at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

Center Thickness (CT)

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Integration of Optical Systems

Are you looking to use integration in your next system? Find out more about integrating in both imaging and non-imaging applications at Edmund Optics.

View Now

Stock and Custom Optics Manufacturing Capabilities

Edmund Optics is a global stock and custom optics manufacturing company with in house optical designers and on-site metrology and environmental testing.

View Now

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Clear Aperture (CA)

Refraction

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin