eo_logo
 
Product added to cart

50mm Dia Ring Light White

See More by CCS
CCS High-Angle LED Ring Lights

CCS High-Angle LED Ring Lights

×
Stock #21-778 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹73,950
Qty 1+
₹73,950
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Input Voltage (V):
24
Model Number:
LDR2-50SW2
Dimensions (mm):
OD: 50, ID: 28, Height: 16
Weight (g):
50
Power Consumption (W):
3.8
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Color Temperature (K):
5500
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
High-Angle Ring Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High-Angle, Direct Lighting for Uniform Intensity
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Brightfield Illumination

CCS High-Angle LED Ring Lights provide illumination at a high angle of incidence for brightfield imaging applications. High density LED mounting and a flexible circuit board ensures uniform illumination intensity across all sizes of ring lights. These high-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS High-Angle LED Ring Lights alleviate the influence of slight differences in position or inclination of a sample for stable imaging and are ideal for industrial and manufacturing applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin