eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia. 532nm 45°, Nd:YAG Laser Line Mirror

TECHSPEC® Nd:YAG Laser Line Mirrors

TECHSPEC® Nd:YAG Laser Line Mirrors TECHSPEC® Nd:YAG Laser Line Mirrors
×
Stock #47-157 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,343
Qty 1-5
₹22,343
Qty 6+
₹19,774
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
50.00 +0.0/-0.2
Thickness (mm):
10.00 ±0.20

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.8
Coating Specification:
Rabs >99.8% @ 532nm @ 45° AOI
Ravg >99.5% @ 523 - 537nm @ 45° AOI
Wavelength Range (nm):
523 - 537
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (532nm)
Design Wavelength DWL (nm):
532
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

TECHSPEC® Nd:YAG Laser Line Mirrors combine high reflectivity, excellent surface quality, and precision surface flatness to meet the requirements of demanding Nd:YAG laser applications. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in round, square, and rectangular profiles. TECHSPEC® Nd:YAG Laser Line Mirrors are ideal for laboratories and integration into larger laser systems. 266nm, 355nm, 532nm, 1064nm, and multi-line Nd:YAG mirror coatings are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.

Related Products

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
50.0mm Optic Dia., Optic Mount Fixed #64-567 ₹3,374
Request Quote
  • 7 days
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 ₹3,374
Request Quote
  • Contact Us
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 ₹5,685
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-867 ₹6,528
Request Quote
  • 10 to 12 days
    ×
50.0mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts Fixed #17-516 ₹6,528
Request Quote
  • Contact Us
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 ₹7,408
Request Quote
  • 10 to 12 days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 ₹7,775
Request Quote
  • 10 to 12 days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 ₹7,922
Request Quote
  • 10 to 12 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 ₹8,215
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-852 ₹9,169
Request Quote
  • 10 to 12 days
    ×
50/50.8mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-522 ₹10,140
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-855 ₹10,636
Request Quote
  • 10 to 12 days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 ₹11,021
Request Quote
  • Contact Us
    ×
50/50.8mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-524 ₹14,248
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Optical Cell Assembly Fixed #36-465 Clearance ₹15,570
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-816 New ₹16,871
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-819 New ₹18,338
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 ₹21,125
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts Adjustable - Linear (XY) #17-514 ₹24,224
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-005 ₹24,719
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #56-326 ₹26,479
Request Quote
  • 10 to 12 days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 ₹28,093
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-520 ₹31,045
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #55-000 ₹35,061
Request Quote
  • 10 to 12 days
    ×
50/50.8mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-518 ₹38,343
Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 ₹41,443
Request Quote
  • 10 to 12 days
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 ₹57,580
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin