eo_logo
 
Product added to cart

50mm Dia. 1064nm Laser Debris Shield

Laser Debris Shields

×
Stock #36-299 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,700
Qty 1-5
₹8,700
Qty 6+
₹7,395
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Break Edges
Clear Aperture CA (mm):
42.50
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Rabs <0.25% @ 1064nm
Ravg <0.5% 1030 - 1090nm
Diameter (mm):
50.00 ±0.1
Thickness (mm):
2.00 +0.15/-0.00
Design Wavelength DWL (nm):
1064
Parallelism (arcmin):
<45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Quartz
Surface Quality:
40-20
Transmitted Wavefront, P-V:
λ/2 (70% of Dia.)
Type:
Protective Window
Young's Modulus (GPa):
73
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52
Density (g/cm3):
2.2
Index of Refraction nd:
1.458
Poisson's Ratio:
0.16
Abbe Number (vd):
67.8
Edges:
Fine Ground
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Protective Shield for Optical Systems
  • Sizes from 50mm to 134mm
  • Uncoated and Laser Line Coated Options Available

Laser Debris Shields, also referred to as laser cover slides or laser cover glass, are designed for use in laser machining applications and can dramatically improve the longevity of more complex optical assemblies within a system. These shields are constructed of durable fused silica or fused quartz for an optimal combination of transmission and protection from harsh manufacturing environments. Laser Debris Shields are available either uncoated, in a variety of Nd:YAG laser line Anti Reflective coatings that provide reflectivity of less than 0.25% per surface, or with a NIR I Broadand coating with reflectivity of less than 0.5% per surface.

Laser Optics

Sample Measurement Results
Sample Measurement Results
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin