eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia., 0.83 Numerical Aperture, 600-1050nm Coated, Precision Aspheric Lens

TECHSPEC® Precision Aspheric Lenses

×
Stock #16-990 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹34,800 ₹69,600
Qty 1-5
₹34,800 ₹69,600
Qty 6+
₹27,840 ₹55,680
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 +0.00/-0.025
Effective Focal Length EFL (mm):
30.00 @ 587.6nm
Numerical Aperture NA:
0.83
Back Focal Length BFL (mm):
18.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Asphere Figure Error, RMS @ 632.8nm:
0.4λ
Coating:
NIR+ (600-1050nm)
Coating Specification:
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
Centering (arcmin):
<3
Surface Quality:
40-20
Clear Aperture CA (mm):
45.00
Edge Thickness ET (mm):
7.35
Center Thickness CT (mm):
21.56 ±0.10
f/#:
0.60
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Type:
Aspheric Lens
Wavelength Range (nm):
600 - 1050
Conjugate Distance:
Infinite
Power (diopters):
33.33

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Improved Versions of Our Aspheric Lenses
  • Precision Grade Aspheric Surfaces
  • High Numerical Apertures to Maximize Throughput

TECHSPEC® Precision Aspheric Lenses are CNC polished aspheric lenses that feature a 0.4λ RMS aspheric figure error. The precision aspheric figure error makes these lenses ideal for applications that require spherical aberration correction, including imaging and laser focusing applications. These aspheric lenses can also be used to replace multiple spherical elements in optical assemblies to reduce weight and cost. TECHSPEC Precision Aspheric Lenses are available with diameters from 6 to 50mm and high numerical apertures to maximize light throughput.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin