eo_logo
 
Product added to cart

50.0/50.8mm Optic Dia., Precision Gimbal Mount

×
Stock #55-000 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹40,803
Qty 1-4
₹40,803
Qty 5+
₹36,723
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Gimbal
Type of Optics:
Circular
Size of Compatible Optics (mm):
50.0 - 50.8
Clear Aperture CA (mm):
46.0
Coarse Rotation (°):
360
Fine Tilt Angle (°):
±4
Fine Tip Angle (°):
±4
Note:
Available in Quick Start Kit: #17-518
Compatible Post:
M6 x 1.0
Max. Thickness of Compatible Optics (mm):
11.0
Type of Adjustment Screws:
Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and yaw. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
Clear Aperture (CA) A B C D E (Max. Thickness of Compatible Optics) F Stock No.
9.5 73 30 49 71 6 29 #84-640
22 73 30 49 71 6 29 #54-999
46 94 40 59 91 11 30 #55-000
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin