eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

800-1150nm, 50.8mm Dia. x 500mm EFL, Ultrafast-Enhanced Silver Concave Mirror

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors

×
Stock #17-277 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,011
Qty 1-5
₹22,011
Qty 6+
₹19,488
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Diameter (mm):
50.80 +0.00/-0.2
Effective Focal Length EFL (mm):
500.00
Radius of Curvature (mm):
1,000.00
Coating:
Ultrafast-Enhanced Silver (800-1150nm)
Coating Specification:
Ravg >99% @ 850 - 1100nm, 0°
Rs >99% @ 800 - 1150nm, 45°
Rp >98.5% @ 850 - 1100nm, 45°
GDD Specification:
0 ±30 fs2 @ 800 - 1150nm
Coating Type:
Ultrafast-Enhanced Silver
Clear Aperture (%):
>90
Edge Thickness ET (mm):
10 ±0.20
Type:
Concave Mirror
Wavelength Range (nm):
800 - 1150
Irregularity (P-V) @ 632.8nm:
0.15λ
Power (P-V) @ 632.8nm:
2 Rings
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.35 J/cm2 @ 1030nm, 200fs, 1 pulse (typical)
0.10 J/cm2 @ 1030nm, 200fs, 100Hz, 1000 pulses (typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
  • Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
  • Low Group Delay Dispersion as Low as 0 ±20fs2
  • Effective Focal Lengths from 25 to 500mm
  • TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors feature silver coatings that are enhanced with a dielectric coating to provide increased reflectivity at 600 – 1000nm or 800 – 1150nm. These mirrors have an intrinsically low group delay dispersion (GDD) across their wavelength range, making them ideal for focusing or redirecting laser light from femtosecond lasers such as Ti:sapphire and Yb:doped lasers. Their broad wavelength range allows them to be used in applications that require a larger bandwidth than dielectric coated low GDD mirrors can provide. TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors are available in standard imperial sizes and with effective focal lengths up to 500mm.

Note: TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors can be designed with different wavelength ranges for other ultrafast laser types.

800-1150nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin