eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. x 101.6mm EFL, Protected Aluminum 50Å Off-Axis Mirror

TECHSPEC Aluminum Off-Axis Parabolic Mirrors

×
Stock #87-410 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹34,020
Qty 1-5
₹34,020
Qty 6+
₹30,595
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.0/-0.1
Surface Roughness (Å):
<50 RMS
Y Offset (mm):
101.6

Optical Properties

Effective Focal Length EFL (mm):
101.60
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
101.60
Coating:
Protected Aluminum (400-2000nm)
Coating Type:
Metal
Coating Specification:
Ravg ≥85% @ 400 - 700nm
Ravg ≥97% @ 2,000 - 12,000nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
50.8
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
400 - 2000
Surface Quality:
80-50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/4

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • Aluminum Coatings for UV, Visible, and NIR Applications
  • Range of Surface Roughness, Including 50Å and 100Å
  • 15°, 30°, 45°, 60°, or 90° Offset Angle Options
  • Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available

TECHSPEC® Aluminum Off-Axis Parabolic Mirrors (OAPs) are a cost-effective solution for focusing incident light with minimal scatter loss. Available with enhanced or protected aluminum coatings, these OAP mirrors offer high reflectivity from the ultraviolet (UV) to the near infrared (NIR). These Aluminum OAPs are manufactured with multiple surface roughness specifications, offering designers the choice between high performance, low scatter mirrors and more cost sensitive options. TECHSPEC® Aluminum Off-Axis Parabolic Mirrors are used in optical systems such as Schlieren and spectroscopy systems, as well as in laser systems to focus laser beams. For increased system integration flexibility, mounting plates that thread to the base of these off-axis parabolic mirrors are available.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin