eo_logo
 
Product added to cart

50.8mm Dia., 9.54mm Thick, Fused Silica 800nm Ti:Sapphire Mirror, 45 Deg AOI

×
Stock #28-988 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,490
Qty 1-5
₹23,490
Qty 6+
₹21,141
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Ti:Sapphire Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.10
Clear Aperture CA (mm):
45.72
Parallelism (arcmin):
<3
Thickness (mm):
9.54 ±0.20
Edges:
Fine Ground

Optical Properties

Design Wavelength DWL (nm):
800
Wavelength Range (nm):
780 - 820
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Angle of Incidence (°):
45
Coating:
Laser Mirror (800nm)
Coating Specification:
Rabs S & P >99.80% @ 400nm @ 45° AOI
Ravg >99.5% @ 390 - 410nm @ 45° AOI
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • >99.8% Reflectivity at Ti:Sapphire Fundamental and Harmonic Frequencies
  • 10-5 Surface Quality for Reduced Scatter in Laser Applications
  • High Laser Damage Threshold

TECHSPEC® Ti:Sapphire Laser Line Mirrors provide >99.8% reflectivity for Ti:Sapphire laser fundamental and harmonic frequencies at both a 45° angle of incidence (AOI) and 0-45° AOI. These laser mirrors are designed with a fused silica substrate for excellent thermal stability and are coated for 800nm, 400nm, or 266nm which are the fundamental, second harmonic, and third harmonic respectively. To minimize scattering effects, these mirrors feature a high 10-5 surface quality and λ/10 surface flatness. TECHSPEC® Ti:Sapphire Laser Line Mirrors are ideal for a range of Ti:Sapphire laser applications such as multiphoton imaging, ultrafast spectroscopy, and cold micromachining.

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Gaussian Beams Calculator

Understanding Surface Roughness

Surface roughness describes how a shape deviates from its ideal form. This is critical for controlling light scatter in laser devices and other optical systems.

View Now

Effects of Laser Mirror Surface Flatness

High Reflectivity Mirrors for Laser Applications

The industry standard method for quantifying reflectivity does not tell the whole story

View Now

Highly Reflective Coatings

Highly reflective (HR) coatings are applied to optical components to minimize losses when reflecting lasers and other light sources.

View Now

Handling and Storing High Power Laser Mirrors

Check out these best practices for handling and storing high power laser mirrors to decrease the risk of damage and increase lifetimes at Edmund Optics.

View Now

Optotune Beam Steering Mirrors Demonstration Video

Optotune Beam Steering Mirrors Demonstration Video

View Now

Spectroscopy and Optics: Laser mirrors: High reflectance is measured best with cavity ring-down spectroscopy

If CRDS is more accurate, why isn’t CRDS always used to measure the reflectivity of mirrors?

Reflective Optics for Laser Applications

Beam Conditioning Optics for UV, IR, and Broadband Lasers

View Now

Highly-Dispersive Mirrors

Ultrafast highly-dispersive mirrors are critical for pulse compression and dispersion compensation in ultrafast laser applications, improving system performance.

View Now

What is the difference between &frac14; wave, 1/10 wave, and 1/20 wave mirrors?

Angle of Incidence

Angle of Reflection

Eccentricity

Coating Impact on Flatness Calculator

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

View Now

Importance of Beam Diameter on Laser Damage Threshold

The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

View Now

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

The Hidden Effects of Optical Coating Stress

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Dielectric Coating

First Surface Mirror

Ion-Beam Sputtering (IBS)

Reflection

Specular

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

View Now

Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

View Now

Is it possible to directly measure absorption or scatter?

Parity

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Bevel

Parallelism

Seamed Edge

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Surface Flatness

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Clear Aperture (CA)

Laser

Laser Damage Threshold

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin