eo_logo
 
Product added to cart

50.8mm Dia., 3mm Thick, Uncoated, ISP Optics Magnesium Fluoride (MgF2) Window | MF-W-50-3

See More by ISP Optics
×
Stock #24-486 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹53,505
Qty 1+
₹53,505
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Model Number:
MF-W-50-3

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
43.18
Diameter (mm):
50.80 +0.00/-0.13
Thickness (mm):
3.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
415
Parallelism (arcmin):
<3
Poisson's Ratio:
0.271
Young's Modulus (GPa):
138

Optical Properties

Abbe Number (vd):
106.22
Coating:
Uncoated
Index of Refraction (nd):
1.377
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnesium Fluoride (MgF2)
Surface Flatness (P-V):
Surface Quality:
40-20
Wavelength Range (nm):
120 - 7000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
13.7
Density (g/cm3):
3.18

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Excellent Transmission from 0.12 to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching

ISP Optics Magnesium Fluoride (MgF2) Windows feature a low refractive index and high transmission from the Deep UV (DUV) to the Mid-Wave Infrared (MWIR), without the need for an Anti-Reflection (AR) coating. Magnesium Fluoride is extremely durable, being resistant to mechanical and thermal shock. Featuring strong resistance to chemical etching and stability in water, these windows are able to be used in harsh external environments. ISP Optics Magnesium Fluoride (MgF2) Windows are ideal for a wide range of applications from use in the DUV for Hydrogen Lyman-alpha line applications and excimer laser applications, to applications requiring transparency across multiple wavelengths such as spectroscopy and fluorescence imaging.

Related Products

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin