eo_logo
 
Product added to cart

50.8mm Dia., 3.18mm Thick, 2000-5000nm, High Durability AR Coated Sapphire Window

High Durability Anti-Reflection (AR) Coated Sapphire Windows

×
Stock #18-472 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹47,850
Qty 1-10
₹47,850
Qty 11+
₹43,065
Volume Pricing
Request Quote
Get Product Downloads
Coating Abrasion:
Severe, per MIL-C-675C Paragraph 4.5.10
Coating Adhesion:
Per MIL-M-13508C Paragraph 4.4.6
Coating Humidity:
≥24 Hours per MIL-C-675C paragraph 4.5.8
Coating Salt Solubility:
≥24 Hours Immersion per MIL-C-675C paragraph 4.5.7
Coating Salt Spray:
≥24 Hours per MIL-C-675C paragraph 4.5.9
Coating Temperature (°F):
-80 to +160 per MIL-M-13508C Paragraph 4.4.4

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
45.72
Diameter (mm):
50.80 ±0.05
Thickness (mm):
3.18 ±0.05
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1900
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435

Optical Properties

Abbe Number (vd):
72.24
Axis Orientation:
Random
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Coating:
Hardened BBAR (2000-5000nm)
Coating Specification:
Ravg <1.5% @ 2000 - 5000nm
Rabs <2.0% @ 2000 - 5000nm
Index of Refraction nd:
1.77
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Surface Flatness (P-V):
2λ (typical)
Surface Quality:
80-50
Wavelength Range (nm):
2000 - 5000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Achieves Severe Abrasion Requirements of MIL-C-675C
  • Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
  • Ideal for Harsh Environments Requiring Thin Optics
  • Uncoated Sapphire Windows are Also Available

High Durability Anti-Reflection (AR) Coated Sapphire Windows are designed for applications requiring the ruggedness of sapphire with AR coatings designed to survive severe abrasion. The AR coatings on these sapphire windows are designed to withstand temperature cycling from -80 to +160°F, salt spray for a continuous period of 24 hours, and salt solubility for an immersion period of 24 hours. Coating designs achieving the severe abrasion requirements of MIL-C-675C for VIS-NIR and MWIR applications are available, making them ideal for use in harsh environments. High Durability Anti-Reflection (AR) Coated Sapphire Windows are used in aerospace, defense, and industrial applications, as well as any optical application requiring thin, durable protective windows.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin