eo_logo
 
Product added to cart

500mm x 500mm, Breadboard

×
Stock #87-212 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,333
Volume Pricing
Qty 1+ ₹26,333 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Thickness (mm):
13.00
Length (mm):
500.00
Width (mm):
500.00
Construction:
Black Anodized Aluminum
Flatness (mm):
0.18mm per 300mm
Weight (kg):
6.9
Number of Holes:
400.00

Threading & Mounting

Mounting Threads:
(400) M6 x 1.0 on 25 Centerline ±0.025mm, on 12.5mm Corners

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Provide Stable Platform for Experiments and Test Configurations
  • 1/4-20 TPI or M6 Tapped Holes for Various Mounting
  • Black Anodized Aluminum

English and Metric Breadboards utilize 1/4"-20, or M6 tapped holes spaced 1" and 25mm apart, respectively, allowing for the creation of customizable benchtop systems. These breadboards are compatible with most optics and photonics mounting solutions.  They feature a black anodized finish which reduces reflections from the breadboard and back into the system. English and Metric Breadboards are available in multiple sizes, making it possible to create either compact or large, expansive systems. These breadboards are an ideal platform for any system application. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin