eo_logo
 
Product added to cart

50.0mm Optic Dia., Optic Mount

Optic Component Mounts

×
Stock #64-568 13 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,374
Volume Pricing
Qty 1-9 ₹3,374 each
Qty 10+ ₹3,037 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
46.0
Outer Diameter (mm):
70.0
Thickness (mm):
24.00
Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
18.00

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Compatible Post:
M6 x 1.0, ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Simple Mounting Arrangement
  • Metric and English Configurations
  • Black Anodized Aluminum Construction
  • Posts and Post Holders Required for Mounting

Optic Component Mounts are designed to hold lenses, filters, mirrors, and other optical components. The included retainer ring securely holds the component in place. Optic Component Mounts need the required posts and post holders for mounting to a breadboard. Both English (¼-20) and Metric (M6) standard posts are accepted by the mounts. These mounts are constructed of black anodized aluminum in a simple mounting arrangement.

Technical Information

 
Maximum Optic Diameter Clear Aperture (CA) Mount Diameter A B Maximum Optic Thickness T1 Mount Thickness T2 Stock No.
5 4 30 13.5 5.7 12 #64-551
6 5 30 13.5 5.7 12 #64-552
9 6 30 13.5 6 12 #64-553
10 7 30 13.5 6 12 #64-554
12 9 35 16.0 10 16 #64-555
12.7 9.5 35 16.0 10 16 #64-556
15 12 35 16.0 10 16 #64-557
18 15 40 19.0 12 18 #64-558
20 17 40 19.0 12 18 #64-559
25 22 45 21.5 10 16 #64-560
25.4 22 45 21.5 10 16 #64-561
25.4 22 45 21.5 13 19 #65-562
30 26 50 24.0 6 12 #64-563
30 26 50 24.0 12 18 #64-564
38.1 34 60 29.0 12 18 #64-565
40 36 60 29.0 12 18 #64-566
50 46 70 34.0 12 18 #64-567
50 46 70 34.0 18 24 #64-568
50.8 46 70 34.0 12 28 #64-569
76.2 71 100 49 20 26 #64-570
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin