eo_logo
 
Product added to cart

500μm Aperture Diameter, 25mm Mounted, Acktar Blackened Pinhole

See More by Acktar

Acktar Blackened Pinholes (mounted)

Acktar Blackened Pinholes (mounted)
×
Stock #12-174 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,528
Qty 1-9
₹12,528
Qty 10+
₹11,275
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mounted
Model Number:
PA-1-2-500-25

Physical & Mechanical Properties

Outer Diameter (mm):
25.0 ±0.2
Construction:
Stainless Steel
Fixed Aperture Diameter (μm):
500 ±5
Thickness (μm):
15 nominal

Optical Properties

Coating:
Magic Black™

Threading & Mounting

Diameter of Mount (mm):
25.0 ±0.2
Mount Thickness (mm):
3.0 ±0.1

Material Properties

Absorbance (%):
99

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 20 to 1000μm
  • Available Unmounted and Mounted

Acktar Blackened Pinholes feature Acktar Magic Black™ blackening coating that provides wide-band low reflectance from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This coating provides near zero outgassing and can be used in temperatures up to 380°C. Acktar Blackened Pinholes are coated on both sides, including the pinhole edge, and are available either unmounted or mounted in a 25mm mount for easy integration into optical systems. These stainless steel substrate pinholes are ideal for spatial filtering applications requiring low back reflection and scattering from light sources.

Note: Please contact us for custom aperture options.

Related Products

Frequently Purchased Together

Resources

Filter

What do spatial filters do and how do I use them?

Spatial Filter

Understanding Spatial Filters

Do you have a question about spatial filters? Learn more about how spatial filters are used with lasers and improve a beam at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin