eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

500 x 1000mm Linear Polarizing Film (XP42HE-18) with Adhesive

×
Stock #24-286 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹37,058
Qty 1-10
₹37,058
Qty 11+
₹31,664
Volume Pricing
Request Quote
Get Product Downloads
Extinction Ratio:
30,000:1 (Nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
-40 to +80
Dimensions (mm):
500 x 1000 ±3
Thickness (mm):
0.22 ±0.02
Transmission (%):
Single: 42.6 ±2
Parallel: 36.4
Crossed: <0.001
Type:
Linear Polarizer
Construction:
Polarizing Film with Adhesive Backing
Note:
The polarization axis is parallel to the 1st listed dimension.
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.99% (nominal at 555nm)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Superior 30,000:1 Extinction Ratio
  • Excellent Transmission from 400-700nm
  • Available in a Range of Sizes
  • Custom Sizes Available

TECHSPEC® Ultra-High Contrast Polarizing Film (XP42HE) are designed to produce a 30,000:1 contrast ratio from 400 – 700nm with an excellent transmission of 42.6%. These polarizing films are available in rectangular geometries in a range of sizes. TECHSPEC Ultra-High Contrast Polarizing Film (XP42HE) are easily cut to required geometries using common cutting tools for system integration. Additionally, the 500 x 1000mm version #24-286 is available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is paramount.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin