eo_logo
 
Product added to cart

50 x 50mm, IR 850nm, MicroBrite High Intensity Edge-Lit Backlights

See More by Advanced Illumination
Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights

Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights

×
Stock #18-551 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹72,732
Qty 1+
₹72,732
Volume Pricing
Request Quote
Get Product Downloads
Color:
IR
Input Voltage (V):
24V
Model Number:
BT050050-850IC
Operating Temperature (°C):
0 - 60
Dimensions (mm):
70.3 x 54.71 x 11.33
Wavelength (nm):
850.00
Weight (g):
54.43
LED Lifetime (hours):
50,000
Active Area (inches):
1.40 x 1.35
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • High Intensity Machine Vision Illuminator
  • Edge-to-Edge Uniform, Low Heat Illumination
  • Thin, Compact Form Factor
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights offer high performance machine vision backlighting in thin, compact housings and outperform higher cost comparable surface mount lights. These bright backlights produce low heat, uniform lighting. To simplify system integration, these thin backlights include a panel mount and are available in the most common machine vision wavelengths. Advanced Illumination MicroBrite High Intensity Edge-Lit Backlights feature ultra-thin profiles and are idea for applications including edge-detection, part location, hole detection and object gauging.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin