Product added to cart

50 x 300mm, Gimbal Crossmember Plate, Metric

See More by Zaber™
300mm, Gimbal Crossmember Plate

300mm, Gimbal Crossmember Plate

×
Stock #71-112 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,270
Qty 1+
₹18,270
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounting Plate
Length (mm):
50.00
Thickness (mm):
9.50
Width (mm):
300.00
Manufacturer:
Zaber
Mounting Threads:
(9) M6 x 1.0 tapped
(8) M4 x 0.7
Weight (kg):
0.66

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 360° Continuous Travel
  • Speed up to 24°/s, Max Torque of 10N-m
  • Max Centered Payload of 15kg; Max Cantilevered Load Capacity of 20N-m
  • 300 and 500mm Payload Width Frame Options Available

Zaber™ High Load Capacity Motorized Gimbals are large, motorized two-axis rotation platforms that simplify the angular positioning of large components or subsystems within an optical system. All gimbals feature 360° continuous travel, two axis rotation around a single point, speed up to 24°/s, a Cantilevered Load Capacity of 20N-m, a rotary quadrature encoder resolution of 200 counts per revolution (CPR), and are available for payload widths of either 300 or 500mm. Drilled and tapped crossmember plates are included with each gimbal, but additional crossmembers are available with either English (#71-113 or #71-115) or Metric (#71-112 or #71-114) mounting options, and can be used to quickly swap different components or pre-built subsystems into the gimbal. Zaber™ High Load Capacity Motorized Gimbals feature built-in controllers and motors allowing for closed-loop operation, slip/stall recovery, and independent axis control via a single RS-232 or USB connection for plug-and-play functionality and easy system integration. These gimbals are ideal for telecom, scanning, and tracking applications where high-load capacity and high-precision angular positioning is required. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. All Zaber™ High Load Capacity Motorized Gimbals are compatible with Zaber Launcher and Zaber’s Motion Library.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin