eo_logo
 
Product added to cart

5.0" White, Strobed, LED Darkfield Illuminator

See More by Advanced Illumination
×
Stock #83-254 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹85,347
Qty 1+
₹85,347
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Connector:
Flying Leads
Height (mm):
127.0
Inner Diameter (mm):
55.0
Model Number:
RL3536B-WHI-IS
Mount:
Standard and Barrel Mount
Operating Temperature (°C):
0 to +65
Outer Diameter (mm):
127.0
Mounting Threads:
M4 x 4
Working Distance (mm):
75 - 100
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Number of LEDs:
36.00
Number of Channels:
1.00
Field Coverage (mm):
32 - 38
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Type of Illumination:
LED Illuminator
Note:
Requires a 24V power supply #66-855. European power supply #35-200 also available.
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Strobed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity

Advanced Illumination Darkfield LED Illuminators are ideal for visually enhancing surface defects. LED intensity can be varied through the in line potentiometer. The 5" darkfield illuminator includes a mounting bracket for easy system integration.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin