eo_logo
 
Product added to cart

5 LED, Red Adjustable LED Bar Light

×
Stock #34-876 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹49,590
Qty 1+
₹49,590
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Connector:
M12, 5 pins
Input Voltage (V):
24V DC
Model Number:
EFFI-FLEX-5-625
Mount:
2 Rails (1 for M6 T-Nuts)
Operating Temperature (°C):
-10 to 50
Dimensions (mm):
135.0 x 51.0 x 49.0
Wavelength (nm):
625.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Number of LEDs:
5.00
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant
Environmental Rating:
IP40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Direct Access to Optics for Quick, Manual Adjustment of Illumination Cone Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Easy to Integrate Linescan Accessory for Linear or Darkfield Lighting

Effilux Adjustable LED Bar Lights provide versatility by allowing the emission angle of the light to be modified by the user. Various illumination emission angles can be modified by simply removing the LED window that’s held in place by screws to access the lens array and adjust the lens array height to one of the three indicated positions. Effilux Adjustable LED Bar Lights include three interchangeable windows: transparent, semi-diffuse, and opaline. By placing the optional polarizer or linescan accessories beneath the transparent window, glare can be eliminated or linear lighting created. The flexibility and ease of user modifications for these bar lights make them ideal for use in many application types.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin