eo_logo
 
Product added to cart

4X Nikon Achromatic Finite Conjugate Objective

See More by Nikon

4X Nikon Achromatic Finite Conjugate Objective

×
Stock #59-934 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,394
Qty 1+
₹5,394
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
30.97
Field of View (mm):
4.50
Model Number:
MSB50040
Magnification:
4X
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.10
Mounting Threads:
RMS / 20.32mm x 36 TPI
Type:
Achromatic
Resolving Power (μm):
2.8
Depth of Field (μm):
63.20
Working Distance (mm):
25.0
Style:
Finite Conjugate
Manufacturer:
Nikon
Field Number (mm):
18
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Achromatic Design
  • Standard RMS Thread
  • Compatible with all DIN Standard Accessories
  • Spring Loaded Heads on 40X and 60X

These Nikon Achromatic Finite Conjugate Objectives are excellent for simple high power imaging systems. These objectives do not require a tube lens to be interfaced with an eyepiece or camera, although using our single tube DIN Microscope permits a camera or eyepiece to be directly attached to the objective. These objectives feature RMS threading for quick and easy integration with existing systems, making these objectives ideal for any application requiring a high performance to cost ratio. Nikon Achromatic Finite Conjugate Objectives have an achromatic design and are available in four magnifications: 4X, 10X, 40X, and 60X. The 40X and 60X feature spring loaded heads.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin