eo_logo
 
Product added to cart

4X, Coherent® CO2 Beam Expander

See More by Coherent®
CO<sub>2</sub> Beam Expanders

CO2 Beam Expanders

×
Stock #11-364 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹84,150
Volume Pricing
Qty 1-4 ₹84,150 each
Qty 5-9 ₹75,600 each
Qty 10-24 ₹67,050 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
56.82
Weight (g):
58
Housing Diameter (mm):
30.48

Optical Properties

Angle of Incidence (°):
0
Coating:
High-Efficiency Anti-Reflective Coating (10.6μm)
Design Wavelength DWL (nm):
10600
Entrance Aperture (mm):
11.43
Exit Aperture (mm):
22.86
Expansion Power:
4X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Transmission (%):
>99.4
Coating Specification:
Rabs <0.2% @ 10.6μm
Wavelength Range (nm):
10400 - 10600
Divergence Adjustment:
Rotating Optics

Threading & Mounting

Mounting Threads:
Input: Male M25 x 1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Designed for CO2 Laser Sources at 10.6μm
  • Compact Housing for Easy System Integration
  • Coherent® Infrared ZnSe Optical Elements

Coherent® CO2 Beam Expanders are designed to collimate and improve the energy distribution of high power CO2 laser beams. Featuring premier grade Zinc Selenide (ZnSe) optical elements from Coherent®, these beam expanders provide minimum beam deviation and greater than 99.4% transmission at 10.6μm. A high-efficiency anti-reflective coating on the ZnSe substrates results in reflectance less than 0.2% per surface and absorbance less than 0.1% per surface at 10.6μm. Coherent® CO2 Beam Expanders feature a compact housing design with M25 input threading for easy integration into CO2 laser systems. For additional expansion power options, please contact us.

Note: II-VI Incorporated is now Coherent Corp.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin