eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4X, 355nm Vega® Nd:YAG Laser Line Beam Expander

TECHSPEC® Vega™ Laser Line Beam Expanders

TECHSPEC® Vega™ Laser Line Beam Expanders

TECHSPEC® Vega™ Laser Line Beam Expanders TECHSPEC® Vega™ Laser Line Beam Expanders
×
Stock #19-402 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹29,211
Volume Pricing
Qty 1+ ₹29,211 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
85.80
Weight (g):
160
Housing Diameter (mm):
39.95

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser V-Coat (355nm)
Design Wavelength DWL (nm):
355
Entrance Aperture (mm):
7.5
Exit Aperture (mm):
26
Expansion Power:
4X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>99 (nominal)
Transmitted Wavefront, P-V:
λ/10 for 4.0mm input beam (nominal, λ = DWL)
Coating Specification:
Rabs <0.25% @ 355nm
Wavelength Range (nm):
340 - 380
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2.5 J/cm2 @ 355nm, 10ns, 20Hz
Divergence Adjustment:
Rotating Optics
Damage Threshold, Pulsed:
2.5 J/cm2 @ 355nm, 10ns, 20Hz

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1
Output: Female M34 x 0.5

Regulatory Compliance

Certificate of Conformance:

Product Details

  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design

TECHSPEC® Vega® Laser Line Beam Expanders are designed for demanding laser applications including laser materials processing, medical, and research. These compact beam expanders are optimized at common laser wavelengths, including Nd:YAG wavelengths, for high performance transmitted wavefront, with designs achieving λ/10 transmitted wavefront error. To ensure compatibility with high power lasers, these beam expanders are designed to prevent ghost images from focusing on internal surfaces. TECHSPEC Vega Laser Line Beam Expanders easily mount with M30 x 1 threading and provide excellent value both for single unit purchases as well as volume integration.

Note: The length of these beam expanders will change upon divergence adjustment, typically by 1 to 2mm from the specified length.

TECHSPEC® Vega® Broadband Beam Expanders are also available. For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

To learn more about the difference between the 2µm and 2µm low OH- content beam expanders, along with the different types of fused silica, review our UV vs. IR Grade Fused Silica application note.

532nm versions are compatible with popular 515nm laser applications, and 1064nm versions are ideal for use with laser applications at 1030nm, 1070nm, and 1080nm.

Fixed Laser Beam Expanders

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin