eo_logo
 
Product added to cart

4" x 5" Green Optical Cast Plastic Filter

×
Stock #43-935 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,654
Qty 1-49
₹3,654
Qty 50+
₹3,306
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
101.6 x 127.0
Density (g/cm3):
1.320 at 25°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Length (mm):
127.00
Operating Temperature (°C):
100 Continuous, 130 for 1 Hour
Coating:
Uncoated
Color:
Green
Index of Refraction nd:
1.501
Dimensions (inches):
4 x 5
Thickness (mm):
1.50
Transmission (%):
>20
Type:
Color Filter
Width (mm):
101.60
Dimensional Tolerance (mm):
±0.3
Abbe Number (vd):
57.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Resistant to All Types of Chemicals and Solvents (Acetone, Acids, Alkali and Alcohols)
  • Excellent Thermal Resistance
  • Easily Drilled with High Speed Carbide Bits for Mounting

Optical Cast Plastic Color Filters have excellent thermal resistance. Traditionally, the limitations of plastic materials have made them unsuitable for demanding optical applications. However, advancement in plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs—and at half the weight of glass. Optical Cast Plastic Color Filters are ideal for use as environmental displays and filters. These filters, with their Thermoset ADC substrate, are also available in custom sizes, shapes, colors, and styles for qualified high volume OEM applications. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin