eo_logo
 
Product added to cart

4mm x 8' Liquid Light Guide

Liquid Light Guides

Liquid Light Guides
×
Select Specifications
Core Diameter (mm):
Length (ft):
Stock #53-693 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹54,000
Qty 1+
₹54,000
Volume Pricing
Request Quote
Product Downloads

General

Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-944
MX: #66-905
Geometry:
Spot Light

Physical & Mechanical Properties

Bend Radius (inches):
4.00
Core Diameter (mm):
4.00
Ferrule Diameter (inches):
0.312
Length (ft):
8.00

Optical Properties

Numerical Aperture NA:
0.55

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Products

 Core Diameter (mm)   Length (ft)   Compare   Stock Number   Price  Buy
3.00 6.00
3.00 8.00
4.00 6.00
4.00 8.00
5.00 6.00
5.00 8.00

Learn More

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • NA = 0.55
  • No Packing Fraction Loss
  • Excellent UV Transmission Properties
  • Higher Overall Transmission than Glass Bundles

Liquid Light Guides are ideal for visible and ultraviolet illumination requirements. Unlike glass light guides, liquid guides do not suffer from packing fraction losses—spaces between fibers that cause reduced coupling efficiency (see diagram). These liquid guides cut off the near infrared spectrum, yielding both optimum transmission for visible applications and smaller bandpass for higher contrast color images. Liquid Light Guides have reduced long-wavelength transmission, which results in slightly bluer, higher color temperature output. Repeated handling of liquid light guides does not result in the breakage typical of glass bundles, which reduces efficiency over time. The light guides use quartz windows to seal in non-toxic transmissive medium. These liquid light guides connect to illuminators and filter mounts via the Fiber Optic Adapter #38-944.

Accessories

Title CompareStock Number  Price Buy
SugarCUBE™ Light Guide Adapter - 5mm #13-537 ₹3,150   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 3mm #13-536 ₹3,150   Request Quote
  • 10 to 12 days
    ×

Technical Information

 
Core Diameter A B C D E Stock No.
3mm 0.312" 0.43" 0.50" 0.31" 0.27" #53-689
3mm 0.312" 0.43" 0.50" 0.31" 0.27" #53-692
4mm 0.312" 0.50" 0.50" 0.39" 0.37" #53-690
4mm 0.312" 0.50" 0.50" 0.39" 0.37" #53-693
5mm 0.312" 0.56" 0.60" 0.43" 0.41" #53-691
5mm 0.312" 0.56" 0.60" 0.43" 0.41" #53-694
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin