eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm Entrance 8mm Exit, 100mm Long, Tapered Light Pipe Mount

×
Stock #64-925 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,658
Qty 1-5
₹10,658
Qty 6+
₹8,526
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length of Compatible Light Pipe (mm):
100.00
Aperture of Compatible Light Pipe (mm):
4 x 4 Entrance / 8 x 8 Exit

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Easily Mounts Tapered Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, these mounts simplify handling and integration of those components. The end-clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Each mount includes two non-marring plastic clamps, one barrel and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.

Technical Information

Accessories

Title CompareStock Number  Price Buy
¼-20 Light Pipe Mounting Bracket #64-922 ₹6,743 Qty 6+ ₹5,394   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin