eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
Stock #64-909 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,800
Qty 1-5
₹10,800
Qty 6+
₹8,595
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length of Compatible Light Pipe (mm):
100.00
Aperture of Compatible Light Pipe (mm):
4.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Uncoated and VIS-EXT Coated Options Available
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications and are available uncoated or with VIS-EXT coatings.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
2mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-904 ₹9,090 Qty 6+ ₹7,290   Request Quote
  • 10 to 12 days
    ×
2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-905 ₹9,630 Qty 6+ ₹7,695   Request Quote
  • 10 to 12 days
    ×
2mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-906 ₹10,800 Qty 6+ ₹8,595   Request Quote
  • 10 to 12 days
    ×
4mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-907 ₹9,090 Qty 6+ ₹7,290   Request Quote
  • 10 to 12 days
    ×
4mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-908 ₹9,630 Qty 6+ ₹7,695   Request Quote
  • 10 to 12 days
    ×
4mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-909 ₹10,800 Qty 6+ ₹8,595   Request Quote
  • 10 to 12 days
    ×
5mm Aperture, 30mm Length, Light Pipe Homogenizing Rod Mount #64-910 ₹9,630 Qty 6+ ₹7,695   Request Quote
  • 10 to 12 days
    ×
5mm Aperture, 60mm Length, Light Pipe Homogenizing Rod Mount #64-911 ₹10,260 Qty 6+ ₹8,235   Request Quote
  • 10 to 12 days
    ×
5mm Aperture, 120mm Length, Light Pipe Homogenizing Rod Mount #64-912 ₹12,150 Qty 6+ ₹9,720   Request Quote
  • 10 to 12 days
    ×
6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-913 ₹9,630 Qty 6+ ₹7,695   Request Quote
  • Contact Us
    ×
6mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-914 ₹10,260 Qty 6+ ₹8,235   Request Quote
  • 10 to 12 days
    ×
6mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-915 ₹12,150 Qty 6+ ₹9,720   Request Quote
  • 10 to 12 days
    ×
8mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-916 ₹10,260 Qty 6+ ₹8,235   Request Quote
  • 10 to 12 days
    ×
8mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-917 ₹11,430 Qty 6+ ₹9,180   Request Quote
  • 10 to 12 days
    ×
8mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-918 ₹13,320 Qty 6+ ₹10,710   Request Quote
  • Contact Us
    ×
10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-919 ₹10,260 Qty 6+ ₹8,235   Request Quote
  • 10 to 12 days
    ×
10mm Aperture, 125mm Length, Light Pipe Homogenizing Rod Mount #64-920 ₹11,430 Qty 6+ ₹9,180   Request Quote
  • 10 to 12 days
    ×
10mm Aperture, 175mm Length, Light Pipe Homogenizing Rod Mount #64-921 ₹13,320 Qty 6+ ₹10,710   Request Quote
  • 10 to 12 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin