eo_logo
 
Product added to cart

48V DC Single Output Power Supply

See More by Coherent®

48V DC Single Output Power Supply

×
Stock #17-206 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹40,368
Qty 1+
₹40,368
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
-30 to +70
Dimensions (inches):
9.84 x 5.00 x 1.61
Dimensions (mm):
250 x 127 x 41
Type:
Power Supply
Output Voltage (V):
48 DC
Input Voltage (V):
90 - 264 AC
Model Number:
RSP-750-48
Output Current (A):
15.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Superior Beam Quality and Power Stability for Improved Process Quality
  • Fully Sealed Integrated Package with Built-in RF Power Supply
  • Wide Power Range with CW or Pulse Width Modulation Control

Coherent® Diamond C-Series CO2 Lasers offer reliability with more than 50k operating hours, along with superior beam quality and stability. These lasers are ideal for a wide range of applications from marking and engraving to material processing. Coherent® Diamond C-Series CO2 Lasers offer a compact option with an integrated RF power supply. Maximum output power ranges from 20 to 40 watts, and can be controlled through pulse width modulation (PWM).

Note: Power supply (#17-206) and Controller (#37-079) are required for operation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin