eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

473nm, 50mm Diameter, Raman Edge Filter

×
Stock #86-256 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,77,045
Qty 1-9
₹1,77,045
Qty 10+
₹1,47,465
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter
Note:
Bandwidth (nm): >550

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.1
Thickness Tolerance (mm):
+0.1/-0.1
Clear Aperture (%):
>80

Optical Properties

Angle of Incidence (°):
0 ±2
Optical Density OD (Average):
≥6.0
Cut-On Wavelength (nm):
477.70
Design Wavelength DWL (nm):
473
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Rejection Wavelength (nm):
383 - 473
Surface Quality:
60-40
Transmission (%):
>93
Transition Width (nm):
<4.7
Transmitted Wavefront, RMS:
<λ/4 @ 633nm
Coating Specification:
Tavg ≥93% @ 479.1 - 1066.9nm
Wavelength Range (nm):
383 - 1067
Laser Blocking Wavelength (nm):
473.00

Threading & Mounting

Mount Thickness (mm):
3.5

Environmental & Durability Factors

Durability:
Environmental: MIL-STD-810F
Physical: MIL-C-48497A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • High Transmission for Detecting Weak Signals
  • Deep Blocking for Maximum Laser Rejection
  • Ideal for Raman Spectroscopy or Life Science Instrumentation 

TECHSPEC® Raman Longpass Edge Filters are single filter solutions for reducing spectral noise in Stokes shift applications. These filters are designed to create sharp transitions between transmitted Raman signals and blocked laser wavelengths. Designed to detect even the smallest Raman shifts, TECHSPEC Raman Longpass Edge Filters are ideal for integration into Raman spectroscopy or confocal microscopy systems. The hard coated design offers superior transmission characteristics than comparable traditional coated filters.

Compatible Mounts

Resources

Filter

Longpass Filter

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin