eo_logo
 
Product added to cart

45° 2.5mm Output Dia., Molded Compound Parabolic Concentrator

Molded Compound Parabolic Concentrators (CPCs)

Molded Compound Parabolic Concentrators (CPCs)
×
Stock #17-709 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,890 ₹11,484
Qty 1-5
₹6,890 ₹11,484
Qty 6+
₹5,507 ₹9,179
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Specialty Lens
Wavelength Range (nm):
350 - 2500
Input Diameter (mm):
5.39
Length (mm):
10.52 ±0.10
Outer Diameter (mm):
11.00 ±0.20
Output Diameter (mm):
2.50
Surface Quality:
80-50
Acceptance Angle (°):
45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Ideal for Concentrating Solar Energy
  • 2.5 and 5mm Exit Diameters
  • 45° Acceptance Angle

Molded Compound Parabolic Concentrators (CPCs) are designed to efficiently collect and concentrate distant light sources. These CPCs have a large acceptance angle of 45° and two output diameter sizes, enabling them to accommodate a variety of light sources and receiver configurations. A flange around the input diameter facilitates easy mounting in benchtop optical systems as well as integration into OEM systems. Molded Compound Parabolic Concentrators (CPCs) are critical components in solar energy collection, wireless communication, biomedical and defense research, LiDAR, or for any applications requiring condensing of a divergent light source.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin