eo_logo
 
Product added to cart

4.4" x 8.4" Box (280 Sheets), Kimberly-Clark Wipes

×
Stock #54-604 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹932
Volume Pricing
Qty 1+ ₹932 each
Need More? Request Quote
Product Downloads

Specifications

General

Number of Sheets:
280.00

Physical & Mechanical Properties

Dimensions (inches):
4.4 x 8.4

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Lint Resistant Wipes
  • Ideal For Delicate Surfaces
  • Perfect for Laboratory or Manufacturing Environments

Kimberly Clark Precision Wipes - KIMWIPES® EX-L are perfect for use in lab or manufacturing environments. These lint-resistant delicate task wipes are ideal for use on most delicate surfaces. The wipes effectively clean dust, smudges, dirt and chemicals from surfaces without causing damage. Kimberly Clark Precision Wipes – KIMWIPES® EX-L are easily stored, biodegradable, and feature an anti-static dispensing design. The wipes are offered in a box of 280 sheets, or a case of 60 boxes.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin