eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.4mm FL, Red Series M12 Lens

4.4mm Focal Length, #57-908

×
Stock #57-908 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,029
Volume Pricing
Qty 1+ ₹6,029 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Red Series
Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
Standard Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
24.00
Maximum Diameter (mm):
14
Outer Diameter (mm):
14
Weight (g):
7

Optical Properties

Horizontal Field of View @ Max Sensor Format:
520.9mm - 65.7°
Field of View at Max Sensor Format:
Horizontal: 518.2mm - 65.4°
Vertical: 358.8mm - 47.9°
Diagonal: 737.5mm - 84.9°
Horizontal Field of View, 1/3" Sensor:
520.9mm - 65.7°
Horizontal Field of View, 1/4" Sensor:
360.1mm - 48.0°
Maximum Image Circle (mm):
6.00
Numerical Aperture NA, Object Side:
0.0029
Resolution, On-Axis:
100 lp/mm @ 20% Contrast
Resolution, Full Field:
100 lp/mm @ 20% Contrast
Number of Elements (Groups):
4 (3)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
4.40
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/1.9
Distortion (%):
-26.14 @ Full Field
Back Focal Length BFL (mm):
6.40 - 6.36
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
4.62
Object Space Principal Plane (mm):
7.80
Image Space Principal Plane (mm):
2.86
Maximum Distortion (%):
-26.14
Exit Pupil Position (mm):
-8.49
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/3"
Pixel Size (μm):
5.00

Threading & Mounting

Filter Thread:
N/A
Mount:
S-Mount (M12 x 0.5)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Up to 1/2", S-Mount Lens
  • Up to 1.3 MegaPixels, 5µm Pixel Size Sensors
  • Board Camera Lens Optimized Long WD and Infinite Conjugate
  • 3.6mm to 8mm Focal Lengths

TECHSPEC® Red Series M12 Lenses feature a high resolution, all glass element design. The slight negative (barrel) distortion can be easily factored out since the Angular Field of View is increased, thereby offering more workable field of view (FOV) in the object domain. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. TECHSPEC® Red Series M12 Lenses are ideal for demanding imaging applications. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#57-908, 4.4mm FL, Red Series M12 Lens, Distortion Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Distortion Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Relative Illumination Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Relative Illumination Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Working Distance versus Field of View Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Working Distance versus Field of View Plot
#57-908, 4.4mm FL, Red Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3000mm Working Distance, f1.9
#57-908, 4.4mm FL, Red Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3000mm Working Distance, f1.9
#57-908, 4.4mm FL, Red Series M12 Lens, Depth of Field Plot, 3000mm Working Distance, f1.9
#57-908, 4.4mm FL, Red Series M12 Lens, Depth of Field Plot, 3000mm Working Distance, f1.9
Dimensions (mm)
Focal Length A B C D
3.6 14 14.6 4.5 4.2
4.4 14 24 6.4 3.8
6.4 14 30 10.2 3.8
7.2 14 22.1 8.3 4.0
8.0 14 15 8.7 4.0
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin