eo_logo
 
Product added to cart

4.4-11mm FL High Resolution Varifocal Lens

#68-665

×
Stock #68-665 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹46,545
Qty 1+
₹46,545
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
400 - 175
Length (mm):
56.50
Horizontal Field of View, 1/2" Sensor:
68.1° - 32.6°
Filter Thread:
M43 x 0.75
Weight (g):
125.00
Note:
Low Distortion
Type:
Varifocal Lens
Diameter (mm):
45.00
Focal Length FL (mm):
4.40 - 11
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
300 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.6 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Description

CS-Mount lenses are not compatible with C-Mount cameras.

Product Family Description

  • Low Distortion and Day/Night Options
  • Focal Lengths from 4.4mm - 90mm
  • C-Mount Versions

Megapixel Varifocal Lenses are the ideal choice when you need a specific field of view that corresponds to a non-standard focal length. They make system integration straightforward while allowing for fine tuning, and also create the flexibility so the lenses can be integrated across multiple applications. Day/Night varifocal lenses are the perfect choice when you need to extend your imaging system into the NIR without sacrificing visible imaging. Megapixel Varifocal Lenses have C-Mount versions. The lenses feature focal lengths from 4.4 to 90mm.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin