eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

413nm CWL, 12.5mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
Stock #34-493 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,613 ₹14,355
Qty 1-5
₹8,613 ₹14,355
Qty 6+
₹6,786 ₹11,310
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Clear Aperture CA (mm):
8.5
Center Wavelength CWL (nm):
413.00 ±2.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥85
Coating:
Hard Coated
Surface Quality:
80-50
Thickness Tolerance (mm):
±0.1
Type:
Bandpass Filter
Typical Applications:
413nm Coherent® OBIS™ Line
Blocking Wavelength Range (nm):
200 - 1200
Construction:
Mounted in Black Anodized Ring
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
Substrate Thickness (mm):
3.5 ±0.5 typical

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4.0 5nm25nm, and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 10nm Bandpass Filters are narrowband filters used extensively in applications including flame photometry, elemental or laser line separation, fluorescence, laser diode cleanup, or chemical detection or analysis. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications. TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters feature durable hard coatings to minimize filter degradation while increasing transmission. The bandpass filters are available in UV, VIS, and IR center wavelengths. 

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin