eo_logo
 
Product added to cart

40mm Travel, X-Z Two Axis Precision Movement

#03-600

×
Stock #03-600 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,791 ₹33,582
Qty 1-9
₹16,791 ₹33,582
Qty 10+
₹14,816 ₹29,632
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X-Z)
Guide System:
Dovetail
Type of Drive:
Rack and Pinion
Type:
English
Stage Size (mm):
20 x 125
Travel (mm):
40 (±20)
Load Capacity (kg):
3.5 Horizontal, 2.1 Vertical
Mounting Threads:
Stage: (1) ¼-20
Base: (2) 8-32
Note:
Not Lockable
Straight Line Accuracy (μm):
50
Travel Per Knob Rotation (mm):
15
Weight (g):
485
Table Size (mm):
20 x 60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Multiple Configurations Available
  • High Load Capacity
  • Ideal for Applications Requiring Long Travel
  • Additional Rack and Pinion Stages Available

Basic Rack and Pinion Stages are ideal for applications requiring high load capacity or long travel. These stages feature horizontal load capacities of 3.5kg and vertical load capacities of 2.1kg. Each stage offers stage and base mounting holes and features steel construction with brass movement. Basic Rack and Pinion Stages are available in multiple configurations with varying stage sizes. These stages have a Dovetail guide system. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin