eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm SQ Dovetail Stage Camera Adapter

#17-293: 40mm SQ Dovetail Stage Camera Adapter

#17-293: 40mm SQ Dovetail Stage Camera Adapter

#17-293: 40mm SQ Dovetail Stage Camera Adapter #16-712 Dovetail Stage placed between #17-290 (Dovetail Stage Base Plate) and #17-293 (Dovetail Stage Camera Adapter) ScannerMAX Saturn Galvanometer Mounted on #16-712 Dovetail Stage (Post-Mounting Enabled by #17-293: Dovetail Stage Camera Adapter)
×
Stock #17-293 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,784
Qty 1-9
₹2,784
Qty 10+
₹2,506
Volume Pricing
Request Quote
Get Product Downloads
Compatible Stage Size (mm):
40

Product Details

Type:
Universal
Function:
Top Adapter

Physical & Mechanical Properties

Length (mm):
40.00
Thickness (mm):
8.00
Width (mm):
40.00
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Compact Overall Size for System Integration
  • Brass Construction for High Stiffness and up to 15kg Load Capacity
  • Compatible with All TECHSPEC® Stages

TECHSPEC® High Load Capacity Dovetail Stages are a compact, cost-effective solution for linear adjustment within an optical system. These stages feature high stiffness brass construction and a hex driven movement, allowing for a low profile and compact overall size with 5, 10, and 15kg high load capacity options. The absence of tension springs and the included external plate lock ensure resistance to vibration and increase stability. TECHSPEC High Load Capacity Dovetail Stages are ideal for imaging and laser optics systems that require low profile integrated linear adjustments in demanding environments. These stages feature bolt patterns that are compatible with all TECHSPEC and comparable metric and English stages.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin