eo_logo
 
Product added to cart

40mm PetzVex™ MikroMak™ Prime Probe Lens

MikroMak™ PetzVex™ Prime Probe Lenses

MikroMak™ PetzVex™ Prime Probe Lenses MikroMak™ Prime Probe Lenses Infinity Photo-Optical Company's Nelsonian™ Optics
×
Stock #16-135 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,59,695
Qty 1+
₹2,59,695
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
185.50
Maximum Diameter (mm):
48.00
Type:
Variable Magnification Lens
Primary Magnification PMAG:
0X - 1.75X
Maximum Sensor Format:
35mm
Working Distance (mm):
16 - ∞
Mount:
M42 x 0.75 (T-Mount)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Arthouse Design for the Petzval Look
  • Use from Macro to Infinity with Excellent Sharpness over Depth of Field
  • Ideal for Cinema Production and Creative Photographic Applications
  • MikroMak™ Prime Probe Lenses Also Available

MikroMak™ PetzVex™ Prime Probe Lenses, part of Infinity Photo-Optical Company's line of Nelsonian™ Optics, produce the Petzval Arthouse look of soft image edges with sharpness over great depth in the center of the image, drawing attention to the subject.  Like other members of the MikroMak™ Prime Probe family, when set to infinity, everything up to a close proximity of the lens is automatically in focus. The knurled focus ring can then be used to adjust the focus of the lens to the micro or macro range, indicated by magnification markings on the lens body. MikroMak™ Prime PetzVex™ Prime Probe Lenses provide the flexibility required for creative story telling in photography and cinema production applications while providing the high performance required for industrial and laboratory settings.

PetzVex™ models are available in 40mm and 50mm designs. A suite of accessories including adapters to C-Mount, L-Mount, and Sony mounts, mounting solutions, and spacers are available; see each specific accessory for more information.

Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these products!

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin