eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.0mm Diameter x 8.0mm Length, N-BK7 Rod Lens

×
Stock #54-089 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,698
Qty 1-5
₹3,698
Qty 6+
₹2,958
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Rod Lens

Physical & Mechanical Properties

Diameter (mm):
4.00 +0.00/-0.03
Length (mm):
8.00
Length Tolerance (mm):
+0/-0.1

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Surface Quality:
40-20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm

TECHSPEC® Rod Lenses are polished on the circumference and ground on both ends. Optical performance is similar to a cylinder lens. Collimated light passing through the diameter of the rod lens will be focused into a line. TECHSPEC ® Rod Lenses are offered in diameters ranging from 1mm to 10mm.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

How to Select the Right Light Pipe Homogenizing Rod

Don't know which light pipe homogenizing rod will work with your system? Learn about how to choose the correct rod and more information at Edmund Optics.

View Now

Light Pipe Overview

Light pipes are optical components that are typically used to increase the uniformity of a light source or to direct light.

View Now

Light Pipe Homogenizing Rod

Transmission

How do I clean my optics?

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin