eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm Dia x 40mm FL, Uncoated, High Precision Aspheric Lens

TECHSPEC® High Precision Aspheric Lenses

×
Stock #12-445 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹75,255
Qty 1-10
₹75,255
Qty 11+
₹59,073
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
40.00 +0.00/-0.025
Effective Focal Length EFL (mm):
40.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
31.21
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
λ/40
Coating:
Uncoated
Centering (arcmin):
<3
Surface Quality:
40-20
Clear Aperture CA (mm):
36.00
Edge Thickness ET (mm):
6.83
Center Thickness CT (mm):
14.70
f/#:
1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Type:
Aspheric Lens
Wavelength Range (nm):
380 - 2500
Conjugate Distance:
Infinite
Note:
3D Surface Profile included with uncoated lenses
Power (diopters):
25.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Precision Aspheric Surface
  • 3D Surface Profiles Included with Uncoated Lenses
  • Uncoated and <0.25% Reflectance V-Coat Available

TECHSPEC® High Precision Aspheric Lenses guarantee better than λ/40 wave aspheric figure error. Achieved via precision magneto-rheological finishing (MRF), these aspheres offer high numerical apertures with diameters ranging from 15 to 50mm and are ideal for a variety of imaging and low light level applications. Each TECHSPEC High Precision Aspheric Lens is individually measured. 3D surface profiles are included with uncoated lenses. For diffraction-limited aspheres designed at specific Nd:YAG laser wavelengths, see our TECHSPEC High Precision Laser Grade Aspheric Lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin