eo_logo
 
Product added to cart

40mm Dia. x 3mm High Efficiency Window

×
Stock #71-577 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,738
Qty 1-5
₹1,738
Qty 6+
₹1,390
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
36.00
Diameter (mm):
40.00
Thickness (mm):
3.00 ±0.25
Edges:
Ground and Seamed

Optical Properties

Angle of Incidence (°):
0
Coating:
BBAR (425-700nm)
Coating Specification:
Ravg ≤0.5% @ 425 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Transmission (%):
95.6 Average (typical)
Wavelength Range (nm):
425 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes

High Efficiency Anti-Reflection (HEAR) Coated Windows feature dual broadband anti-reflection coatings, reducing reflectance to ≤0.5%. Anti-reflection (AR) coatings are applied to optical surfaces to increase the system's throughput and reduce hazards caused by reflections that travel backward through the system and create ghost images. The coating virtually eliminates back reflections, offering improved readability when used in industrial or scientific displays. High Efficiency Anti-Reflection (HEAR) Coated Windows have a high transmission, making them especially suitable for various optical applications. These anti-reflective windows are available in circular and square formats, with a diverse range of sizes offered in each. 

Can’t find what you need? Get a quick custom quote.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin