eo_logo
 
Product added to cart

40mm Dia. Broadband Hybrid Diffuser

Broadband Hybrid Diffusers

×
Stock #70-258 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,133
Qty 1-10
₹4,133
Qty 11+
₹3,306
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Diameter (mm):
40.00 ±0.50
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Thickness (mm):
1.75 ±0.10

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 1100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

Related Products

Resources

Filter

Understanding White Diffusing Glass

Learn more about White Diffusing Glass, which reduces the scattering of light and homogenizes the light source, at Edmund Optics.

View Now

Diffuser Selection Guide

Not sure which diffuser will best meet your needs? Review EO's diffuser selection guide to review the pros and cons of each diffuser type at Edmund Optics.

View Now

What is the difference between ground glass and opal glass diffusers?

Why do you list a range of thickness values for each of your opal diffusers?

When should I consider using a holographic diffuser?

How should I clean my holographic diffusers?

You have three types of diffusers: opal glass, ground glass, holographic. Which one is right for my application?

How do I know which diffusing angle works for my application?

Diffusion

Lambertian

Reflection Factor (P<sub>d</sub>)

Do diffusers affect the polarization of light?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

How do I clean my optics?

Clear Aperture (CA)

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin