eo_logo
 
Product added to cart

40° Travel, 40 x 40mm Stage Size Metric Goniometer, R47

×
Stock #55-838 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹32,834 ₹54,723
Qty 1-4
₹32,834 ₹54,723
Qty 5+
₹29,551 ₹49,251
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Goniometer
Guide System:
Dovetail
Type of Drive:
Lead Screw
Type:
Metric
Stage Size (mm):
40 x 40
Travel (°):
±20
Construction:
Brass Stage
Load Capacity (kg):
3
Mounting Threads:
(1) M4 x 0.7, (4) M3 x 0.5, (4) M2 x 0.4
Radius R (mm):
47
Resolution (°):
0.2
Weight (kg):
0.2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Stackable for Two-Axis Rotation
  • Durable Brass Construction
  • Dovetail Design with Vernier Scale

Metric Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Stages with smaller radii can be mounted on top of larger radii stages of the same size to provide motion about a common point in two different axes. All stages feature a precision dovetail movement with a Vernier scale for high-resolution measurements and movement repeatability. Metric Goniometers feature a locking thumbscrew, allowing each stage to be held securely in place. Stage material is a durable black painted brass. An available 40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw.

40mm Square Metric Goniometers are compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

60mm Square Metric Goniometers are compatible with the following stages: #54-687, #55-032, #55-459, #55-527, #56-335, and #56-336.

Technical Information

Dimensions
Stock No. A B C D
#13-629 15mm 20mm 31mm 7mm
#55-838 35mm 16mm 47mm 7mm
#55-839 51mm 15mm 62mm 6.5mm
#55-840 50mm 34mm 63mm
#55-841 84mm 31mm 95mm
#13-630 115mm 24mm 130.4mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin