eo_logo
 
Product added to cart

Coherent® BioRay™ Laser 1264213 | 405nm, 50mW

See More by Coherent®
×
Stock #89-373 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,37,510
Qty 1+
₹2,37,510
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Mount:
Included
Operating Current (mA):
100 max @ 25°C
Operating Temperature (°C):
15 to 40
Output Power (mW):
50
Power Stability (%):
<2% (8 hours, ±3°C)
Spatial Mode:
TEM00
Wavelength (nm):
405.00
Weight (g):
<70
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±5
Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Storage Temperature (°C):
-20 to +60
Pointing Stability (μrad/°C):
<10
Modulation Frequency (kHz):
Max Analog: 500
Rise Time (10% to 90%): <500 nsec
Fall Time (10% to 90%): <500 nsec
Shock Rating:
30 G
ESD Protection:
Level 4
Output Beam Angle (mrad):
<3
Beam Waist Position at Exit (mm):
±5
RMS Noise:
20 Hz - 20 MHz: <0.5%
20 Hz - 20 MHz, peak-to-peak: <1%
Heat Dissipation of Laser Head:
5 W Max
Beam Diameter (mm):
2.3 x 1.2
Manufacturer:
Coherent®
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
0.5 x 0.5
Laser Class - CDRH:
IIIb
Color:
Violet
Input Voltage (V):
5 - 24
Model Number:
1264213
Length (mm):
95.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin